下载文档 () / 20
Industrial connectors, backshells and contacts

8NB series

Our 8NB series is designed to withstand IEEE LOCA safety requirements. Thanks to sturdy stainless steel shells and high sealing performance, 8NB connectors can operate in normal, accident and post-accident conditions. With approved component materials, our connectors can withstand high radiation levels and harsh nuclear environments and comply with main nuclear industry standards.

核心功能

  • Class 1E
  • LOCA IEEE qualification pending
  • Quick connect, bayonet type
  • Easy installation on device

Technical Data

Operating temperature:  from -65°C to +200°C / -85°F to 392°F
Sinusoidal vibration:  10-2000Hz, 20G (4h/axis)
Random vibration:  20-2000Hz, 44g RMS (5’/axis)
Shock:  ±150g, 11 ms
Salt spray:  up to 500h (3 axes)
Resistance to fluids:  according to MIL-DTL-38999
Electrical characteristics As per standard MIL-DTL-38999 connectors

Technical data

Environmental characteristics: - Operating temperature: from -65°C to +200°C / -85°F to 392°F - Sinusoidal vibration: 10-2000Hz, 20G (4h/axis) - Random vibration: 20-2000Hz, 44g RMS (5’/axis) - Shock: ±150g, 11 ms - Salt spray: up to 500h (3 axes) - Resistance to fluids: according to MIL-DTL-38999 Electrical characteristics Aas per standard MIL-DTL-38999 connectors
下载链接
X
Download Close