下载文档 () / 20
动力,因我们而不同*
Industrial connectors, backshells and contacts

SMS series

Our SMS series of plastic rectangular connectors with quick-mating mechanisms are available from 3 to 36 positions. Just push to mate or press and release to unmate! This series offers a complete interconnect solution, with wire version, PCB version and accessory options. Cable, plug and receptacles feature pin-protection skirts and positive polarization and come with or without integrated strain relief hoods. With a pitch of 5.08mm and a low profile version availability, SMS series is ideal for tight-space integration and high-density applications.

Applications

- The versatile and easy to use “SMS” quick mating panel and cable connectors are a highly cost-effective system approach to solving the constant demand for more interconnection  solutions and techniques

- Railway

- Signaling

核心功能

  • Temperature (standard SMS series): -55° +105°C / -67°F to 221°F
  • Temperature (for flame retardant version): -40° +105°C / -40°F to 221°F 
  • Sealing: IP40 
  • 500 mating cycles 
  • Flammability rating: UL94 V2 (SMS black version) and UL94 V0 (SMS white version) 
  • I3F2/I2F3 according to the NFF 16101 / 16102 (SMS white version)
  • R23/HL3 according to the EN 45 545 (SMS white version) 
  • RoHS and REACH compliant
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close