下载文档 () / 20
Mil-Aero, defense and space connectors, backshells and contacts

8526 hermetic series/Mil-C-26482 series II

Our 8526 hermetic series/Mil-C-26482 series II receptacle connector features a bayonet coupling system according to MIL-C-26482 series II standard and is designed for military and aerospace applications. The hermetic receptacle connector with tin-plated steel housing and a bayonet coupling interface enable quick mating and can withstand harsh environmental conditions.

核心功能

  • Extremely low leak rate 
  • Quick mating 
  • Customizable to any need 
  • Qualified according to MIL-C-26482 series II 
  • Bayonet coupling 
  • Operating temperature range: -55°C to +200°C / -67°F to 392°F
  • Hermeticity: 10-7 atm.cm3/s under helium