Eaton's Souriau line of 8DB series is a feedthrough connector with double ended receptacles mounted on a panel allowing cable plug connections on both sides of the bulkhead. 8DB connectors meet the 38999 series III performance and provide standard 38999 series III mating interfaces and layouts (contacts from #22 to #8 signal and power).
8DB connectors decrease electrical installation workload during design and final assembly compared to conventional non-repairable potted feedthroughs: no more compounds!
The standard reinforced sealing technology used in 8DB connectors allows leak rates lower than 10-6 atm.cm3/s under ∆P=1 bar.
| Shell: | Aluminum, Stainless steel |
| Shell plating: | |
| Aluminum shell: | Nickel (F), Olive drab cadmium (W), Black zinc nickel (Z) |
| Stainless steel shell: | Passivated (K), Nickel (please consult us) |
| Insulator: | Thermoplastic or thermoset |
| Grommet and interfacial seal: | Silicone elastomer |
| Endurance: | 500 mating/unmating operations |
| Sealing: | 10-6 atm.cm3/s unmated (helium gas test) |
| Temperature range: | -65°C to 200°C / -85°F to 392°F (depending and material and plating) |
| Salt spray resistance: | up to 500 Hrs (depending on material and plating) |