下载文档 () / 20
Power conversion

28Vin dual-output DC/DC converters

Eaton's 28Vin, dual-output power solutions provide 2V to 28V outputs and feature six-sided EMI/RFI shielding. Aerospace and military DC/DC converters include the products previously supplied by Martek Power, Abbott Electronics and Sure Power

核心功能

  • MIL-STD-704 and MIL-STD-810 compliances
  • MIL-STD-461 conformance with companion input filters
  • MIL-STD-883 compliant, 100% environmental screening, military-version option
  • MIL-STD-1275 conformances for SM converters utilizing SM1275 input filters 
hi_rel_dcdc_converter.jpg

10 watts - 2v to 15v outputs

1.0" X 2.0", CB10D DC/DC converters are availabe with the outputs listed below. The combined power from both outputs cannot exceed 10 watts.

  • 2V, 3.3V, and 5V @ 1A
  • 5.2V @ 0.96A
  • 12V @ 0.42A
  • 15V @ 0.33A
30 watts - 2v to 15v outputs
2.0" X 3.0", NB30D DC/DC converters are available with the outputs listed below. The combined power from both outputs cannot exceed 30 watts.
  • 2V, 3.3V, and 5V @ 3A
  • 5.2V @ 2.9A
  • 12V @ 1.25A
  • 15V @ 1.0A
missile_dc_dc_converter.jpg
microwave_power_conversion.jpg

35 to 50 watts - 5v to 15v outputs

RB35 and RB50 dual-output DC/DC converters are available with +/- 5V, +/-12V, and +/-15V outputs, ranging from 1.1 to 2.1 amps, and provide 35 watts to 50 watts of output power.

100 watts - 2v to 28v outputs
 

3.0" X 3.0", NB100D DC/DC converters are available with the outputs listed below. The combined power from both outputs cannot exceed 100 watts.

  • 2V, 3.3V, and 5V @ 10A
  • 5.2V @ 9.6A
  • 12V @ 4.2A
  • 15V @ 3.3A
  • 24V @ 2.1A
  • 28V @ 1.8A
mil_std_704_power_supply.jpg
helicopter_power_supply.jpg

100 watts - 5v to 15v outputs

2.4" X 4.6", SMD100 DC/DC converters are available with the outputs listed below. The combined power from both outputs cannot exceed 100 watts.

  • 5V @ 10A
  • 12V @ 4.2A
  • 15V @ 3.3A
150 watts - 2v to 28v outputs
 

2.3" X 2.9", CBD100 DC/DC converters are available with the outputs listed below. The combined power from both outputs cannot exceed 150 watts.

  • 2V, 3.3V, and 5V @ 15A
  • 5.2V @ 14.5A
  • 12V @ 6.3A
  • 15V @ 5.0A
  • 24V @ 3.2A
  • 28V @ 2.7A
mrap_dc_dc_power.jpg
military_power_conversion.jpg

200 watts - 5v to 15v outputs

2.4" X 4.6", SM200D DC/DC converters are available with the outputs listed below. The combined power from both outputs cannot exceed 200 watts.

  • 5V @ 15A
  • 12V @ 8.3A
  • 15V @ 6.7A
 Emi filters and accessories
 

Eaton's EMI filters and accessories provide AC rectification, transient suppression, EMI filtering, and output-ripple attenuation for harsh environment, commercial and military power-conversion applications. Compliances to military standards include: 

  • MIL-STD-704A and MIL-STD-1275A
  • MIL-STD-461C, Part 2, Class A1b
  • MIL-STD-461D CE101 and CE102
  • MIL-STD-810E and MIL-S-901C
eaton-emi-dc-dc-filter.jpg
下载链接
X
Download Close