下载文档 () / 20
Power conversion

PMEL series (75W)

The PMEL series is the lowest power model in a new range of highly cost effective, single output converters for chassis mounting. The range is fully compliant with the latest European standards for railway equipment, including EMC and fire and smoke.

Core features

  • Ultra-wide input voltage range
  • Extremely compact, lightweight and cost effective
  • Very high efficiency
  • Volt free solid state relay contacts for output monitoring 
规格
Standards & Certifications
  • EN 50155 (2021)
  • EN 50121.3.2 (2016)
  • EN 45545 (2020)
下载链接
X
Download Close