Not all electrical box supports are created equal.
When it comes to rigid, easy to install electrical box supports, Eaton offers a wide variety of B-Lines series electrical boxes that help reduce installation complexity.
From floor-mount to wall-mount box supports, we offer a variety of options to mount just one to up to 4 or 5 boxes, and every design is rigid enough to withstand the rigors of drywall installation.
The telescoping box bracket fits a range of stud spacings that mounts with just two screws, then snap on the tool-less box mounting clip to quickly attach your box.
Ask for the B-Line series BB2-16T or BB2-24T bracket and the BB2TSC mounting clip on your next order.
With a simple push, the new Hands Free Stud Mounting Bracket holds itself onto the stud until secured with a screw. Innovative features include Marty Mouse ears to retain the box when plaster ring is removed, and Rabbit Ears to attach a plaster ring for data devices without using a box.
Eaton offers a wide range of Eaton B-Line series electrical box support fastener solutions. Below are many of the options. For the full offering and additional specifications, view or download the B-Line series fastener catalog.