Eaton's B-Line series hangers for chlorinated polyvinyl chloride (CPVC) pipe suspend and help restrain mechanical or fire sprinkler system applications. Below are many of our featured CPVC pipe hangers and restraints.
For more details and additional options, view or download the B-Line series pipe hanger catalog.
The TOLCO Fig. 29 double offset hanger and restraint is designed as a hanger and restraint for CPVC, plastic fire sprinkler pipe. It provides a double offset of 1-1/2" (20mm) x 1-1/2z" (20mm) from mounting surface.
The unique design of the Fig. 29 eliminates the need for wood block extension and allows for retro-fit attachment of hanger to the sprinkler pipe.
Eaton was one of the first to market with a unique solution, TOLCO Fig. 3000 series, to support and restrain both CPVC and iron pipe size (IPS) pipe.
The TOLCO Fig. 22L2 features a one-hole fastener attachment to help support and restrain CPVC or IPS pipe from ceiling or walls either vertically or horizontally.
The TOLCO Fig. 22 series CPVC pipe hanging system features enhanced thermal properties, making it ideal for fire protection applications, such as sprinkler systems.
As a non-combustible material, CPVC provides a high degree of resistance to fire and smoke and will not contribute to flash-over. It is naturally resistant to corrosion, extending durability and longevity while reducing maintenance requirements.
The TOLCO Fig. 23 hanger is designed to support CPVC piping in automatic fire sprinkler systems, and can be installed on the top, bottom or side of a beam.
The TOLCO Fig. 28 stand-off hanger and restraint is designed to use as a hanger and restraint for CPVC pipe where the stand-off design will ease installation by eliminating the need for wood blocking.
The TOLCO Fig. 28M offset hanger is designed as a hanger and restraint for CPVC piping. The stand-off design eases installation by eliminating the need for wood blocking.
Eaton offers a wide option of CPVC hangers and restraints for use in mechanical and fire sprinkler applications. They are available in various sizes, finishes and materials.
For more information view or download the pipe hanger catalog.