下载文档 () / 20
动力,因我们而不同*
电缆桥架

Redi-Rail cable tray

B-Line series Redi-Rail cable tray system features rungs with fastener holes for mechanical fastening. This allows installers to move or remove a rung and add rungs within the tray or outside of the side rails for added cable capacity.

The Redi-Rail cable tray I-beam side rail has pre-punched holes for quick attachment of accessories without drilling.

These features along with the multiple accessories speeds installation while helping increase job site productivity, making it an ideal cable pathway for commercial and light-industrial design for all types of power and signal cables.

核心功能

  • Innovative design speeds installation, helping increase job site productivity
  • Bolt together system that allows for versatility in cable pathways
  • Optional pre-punched holes on I-beam side rails for attachment of accessories without drilling
  • Comprehensive line of accessories to allow for numerous cable management options
  • Allows for cut to length options in the field

Universal fitting

The unique design of the universal fitting allows for easy field modifications for a tee or cross fitting with just one fitting option.  The aluminum fitting has a 2 inch smooth radius and includes four pairs of tool-less hinge splice plates.  For more information, view the B-Line series cable tray catalog.

规格

B-Line series Redi-Rail cable tray specifications

For additional specifications and load details, refer to the Redi-Rail cable tray section of the B-Line series cable tray catalog.  

Redi-Rail cable tray straight sections

  • Series: RSI04A, RSI05A, RSI06A, and RSI07A
  • Height options: 4 and 5 in.
  • Material: Aluminum
  • Knockout options: Blank, 1/2, 3/4 or 1 inches
  • Ladder rung spacing options: 6, 9 or 12 inches
  • Trough options: Ventilated or solid bottom
  • Width options: 6, 9, 12, 18, 24, 30 and 36 inches
  • Length options: 10 or 12 foot options

Redi-Rail cable tray system fittings

  • Horizontal bends
  • Horizontal tee
  • Horizontal cross
  • Vertical inside bend
  • Vertical outside bend
  • Vertical tee down
  • Vertical tee up
  • Expanding / reducing tees
  • Expanding / reducing cross

 

Universal fitting

The unique design of the universal fitting allows for easy field modifications for a tee or cross fitting with just one fitting option.  

Model numbers

  • Punched option: R(*)A-UF-(†)
  • Solid option: R(*)ASB-UF-(†)
  • Insert Height (*) and Width (†)
  • For covers for fittings, see covers in catalog.

Corner post for universal fitting

Use to create reducing fittings in the field for punched bottom universal fitting only.

  • R4A-CP for 3 in. (76mm) load depth
  • R5A-CP for 4 in. (101mm) load depth
  • R6A-CP for 5 in. (127mm) load depth
  • R7A-CP for 6 in. (152mm) load depth

Redi-Rail cable tray splice plates and accessories

Eaton offers a wide variety of accessories for the Redi-Rail cable tray line.  The Redi-Rail splice plates are furnished in pairs with 1/4" hardware.   For additional information and more accessories, view or download the Redi-Rail cable management section of the B-Line series cable tray catalog.

Vertical adjustable splice plates

  • For RSI04A, use R4A-VSP
  • For RSI05A, use R5A-VSP
  • For RSI06A, use R6A-VSP
  • For RSI07A, use R7A-VSP

Flex-mount adjustable splice plates

  • For RSI04A, use R4A-FSP 
  • For RSI05A, use R5A-FSP 
  • For RSI06A, use R6A-FSP 
  • For RSI07A, use R7A-FSP

Bonding jumper

  • Furnished in pairs with 1/4" hardware
  • UL classified
  • 14-1/2" (368mm) length
  • Ampacity:  1200
  • Catalog number: 99-30

Hanger rod bracket

  • Furnished as a pair of studded clamps with 1/4" serrated flanged lock nuts
  • Loading is 1,000 lbs. (4.45kN) per pair with safety factor of 3
  • Position all threaded rod (ATR) 3" (76mm) wider than cable tray
  • For 3/8" ATR, use model 9ZN-R238 (zinc) or 9SS-R238 (stainless steel)
  • For 1/2" ATR, use model 9ZN-R250 (zinc) or 9SS -R250 (stainless steel)

Redi-Rail clamp / guide

  • No-twist design
  • Up to four times the strength of traditional design
  • Each side is labeled to help ensure proper installation
  • Designed for 1/2" hardware
  • Model without hardware:  9ZN-1204
  • Model with hardware: 9ZN-1204NB

Redi-Rail center hung tray support

Support allows cable to be laid-in from both sides and helps eliminate costly cable pulling and field cutting of cable tray supports.   Required hardware and threaded rod material for trapeze assemblies are reduced by up to 50%. Designed for use with 1/2" threaded rod. (order separately). Use with all aluminum and steel cable trays through 24" (610mm) width.  For additional information and load / support recommendations, refer to the Redi-Rail cable tray section of the B-Line series cable tray catalog.

  • Model number 9ZN-5212 support designed for use with 6 in. (152mm), 9 in. (229mm) or 12 in. (305mm) tray widths.
  • Model number 9ZN-5224 support designed for use with 18 in. (457mm) or 24 in. (610mm) tray widths.
  • Hardware kit, reference model number: 9ZN-5200
    • Includes: 1 pair of  9ZN-1205, 2 of the HHC Screw 1/"2 x 7/8" ZN, 2 of the N525 WO ZN, 1 of the B202 ZN 1/2" sq. washers and 2 of the HN 1/2" ZN.

Redi-Rail cable tray covers

Eaton offers a wide variety of covers for its Redi-Rail cable management system.  For additional information, view or download the B-Line series cable tray catalog.

  • Cover types:  Solid or vented 
  • Details: Flanged
  • Materials: Aluminum
  • Cover style:  Straight ladder section
  • Tray width: 6, 9, 12, 18, 18, 24, 30 and 36 inch options
  • Lengths: 10, 12, 6 or 5 feet options

Cover clamp options

† = tray width

  • Standard cover clamp
    • Aluminum: 9A-9012
    • Zinc: 9ZN-9012
  • Heavy duty cover clamp
    • For RSI04A, use model: R4A-HDCC-†
    • For RSI05A, use model: R5A-HDCC-†
    • For RSI06A, use model:  R6A-HDCC-†
    • For RSI07A, use model: R7A-HDCC-†

Redi-Rail cable tray rungs

Due to the unique bolt on design of the Redi-Rail cable tray system, Eaton offers a few options to provide additional rungs for cable pathway additions after installation.  These options are ideal for both new and retrofit applications.  For additional information, refer to the Redi-Rail cable tray section of the B-Line series cable tray catalog.

Out board rungs

Formed aluminum rung with attachment screw bolts easily onto the outer side rails of the Redi-Rail system to provide additional cable pathways.

  • For 4 in. (101mm) fill depth with 6 in. (152mm) wide tray, use model: 9A-SR0406
  • For 4 in. (101mm) fill depth with 9 in. (226mm) wide tray, use model: 9A-SR0409
  • For 5 in. (127mm) fill depth with 6 in. (152mm) wide tray, use model: 9A-SR0506
  • For 6 in. (101mm) fill depth with 9 in. (226mm) wide tray, use model: 9A-SR0509

Add-a-rung kit

Kit allows an additional rung to be added to a desired location throughout the tray system.  Kit includes pre-cut rung sections and hardware.

  • For 6 in. (152mm) tray width, use 9A-R06RK
  • For 9 in. (226mm) tray width, use 9A-R09RK
  • For 12 in. (305mm) tray width, use 9A-R12RK
  • For 18 in. (452mm) tray width, use 9A-R18RK
  • For 24 in. (609mm) tray width, use 9A-R24RK
  • For 30 in. (762mm) tray width, use 9A-R30RK
  • For 36 in. (914mm) tray width, use 9A-R36RK
下载链接
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.