下载文档 () / 20

Battery pack

Battery packs are essential components in a wide range of applications, from portable consumer electronics to industrial power backup systems. Electronic components used in the battery packs ensure optimum performance and longevity of the batteries. They also enhance the reliability and intelligence of the entire system and support uninterrupted power supply in the event of main power failures.
ELXD battery pack block diagram
elxd-banner-small-magnetics.png
  • Molding power inductors / semi-shielded power inductors: EXL1, HCM1A, MPIA, SDCL / SDCH
  • Ferrite beads / chip inductors: MFB Ferrite chip bead
elxd-banner-small-cpoc.png
  • SMD fuses: 0603FA (0.25A - 5A), 2410FA (0.5A - 15A), CC06H (0.5A – 8A), CC12H (0.25A - 30A)
  • PPTC resettable fuses: PTR, PTS, PTSLR
  • Self-control fuses: SCF4030 (up to 22A) / SCF5432 (up to 30A) / SCF9550 (up to 45A)
  • High current fuses: AMX / AMXL (up to 350A)​ / AMH (up to 30A)
elxd-banner-small-cpov.png
  • (Data line) TVS Diodes / ESD Suppressors / Multilayer varistors: TVS Diodes, TVS Diode Array, PolySurg, MLV Varistor
  • (Power Line) High power TVS Diodes: TVS Diode SMFE (200W) / TVS Diode SMAJE (400W) / TVS Diode SMBJE (600W) / TVS Diode SMCJE (1500W)​
elxd-banner-small-capacitor.png
  • Coin cell supercapacitor: KR / KVR, KW / KVW
  • TV cylindrical supercapacitor
  • PHB cylindrical supercapacitor 
  • EHBSA hybrid polymer capacitor (commercial grade is coming) 
elxd-banner-small-sensor.png
  • Current sense resistors: Metal film / metal alloy foil, Metal strip, Power shunt
  • NTC thermistors: Epoxy coated, Glass coated, PCB SMB
elxd-banner-small-timing-device.png

E2X / E3X / E9X MHz Crystal resonator

Eaton’s bolt-down fuses offer reliable overcurrent protection in energy storage systems

Efficient and reliable energy storage is critical in a host of modern applications. Battery systems require robust circuit protection to limit the peak voltage as well as maximum charge and discharge currents during operation.

Battery Management System (BMS)

In collaboration with Mouser Electronics

Various application requirements and safety concerns bring challenges for the Battery Management System (BMS). For this reason, it becomes essential to optimize battery performance and assure system safety and efficiency.  

Learn how Battery Management System helps protect your system and maximize batteries' use.