下载文档 () / 20

173416

Eaton Moeller® series PKE Overload relay function, 230 V 50Hz

常用规格

Product Name
Eaton Moeller® series PKE Overload relay module
Catalog Number
173416
Product Length/Depth
105 mm
Product Height
50 mm
Product Width
105 mm
Product Weight
0.079 kg
Compliances
CE

产品规格

Product Category
Accessories
Features
Status display via LED
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Class
Other
Rated impulse withstand voltage (Uimp)
6000 V AC
Functions
Adjustable manual/auto reset
Overload relay function (the motor-protective circuit-breaker will not trip in the event of an overload)
Lifespan, mechanical
5,000,000 Operations
Adjustable current range - max
0 A
Adjustable current range - min
0 A
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.017 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Electrical connection type of main circuit
Other
Reset function
Automatic
Push-button
Voltage type
AC
Mounting position
Right side (of PKE motor-protective circuit-breakers with advanced PKE-XTU…A… trip blocks)
Mounting method
Direct attachment
Overvoltage category
III
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Rated control supply voltage (Us) at DC - min
0 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1.5 A
Rated operational current for specified heat dissipation (In)
1.5 A
Rated operational voltage (Ue) at AC - max
500 V
Static heat dissipation, non-current-dependent Pvs
0.54 W
Operational voltage
0.8 - 1.1 x Us (alternating voltage)
Lifespan, electrical
200,000 Operations
Terminal capacity (solid/flexible with ferrule)
0.75 - 2.5 mm²
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140
Power consumption, pick-up, 50 Hz
1.7 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
1.7 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Short-circuit protection rating
6 A gG/gL, Fuse, Contacts
Terminal capacity (solid/stranded AWG)
18 - 14
Voltage type of operating voltage
AC
Rated switch current
1.5 A
Operating voltage at AC, 50 Hz - min
230 V
Operating voltage at AC, 50 Hz - max
230 V

导出产品规格