照片为代表
Download
Eaton Crouse-Hinds series conduit reducer, Rigid/IMC conduit, End 1: 2-1/2" NPT, End 2: 1-1/4" NPT, Iron
Product Name |
Eaton Crouse-Hinds series conduit reducer
|
Catalog Number |
283
|
UPC |
784564102836
|
Product Length/Depth |
6.4 in
|
Product Height |
4.8 in
|
Product Width |
6.4 in
|
Product Weight |
1.3 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Conduit type |
Rigid/IMC
|
End 1 Size |
2-1/2"
|
End 1 Type |
NPT
|
End 2 Size |
1-1/4"
|
End 2 Type |
NPT
|
Material |
Iron
|