知识搜索
下载文档 () / 20

305066

Eaton 01.E Return line Filter Elements, 01.E 175.25G.16.E.V.-, 25G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 175

常用规格

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
305066
Product Length/Depth
166.5 mm
Product Weight
0.46 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Return-line filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Viton
Nominal size
175
Delta P resistance
232 psi (16 Bar)

导出产品规格