知识搜索
下载文档 () / 20

319309

Eaton 01.NL In-Line Filter Elements, 01.NL 250.25VG.30.S1.P.-, 25VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 250

常用规格

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
319309
Product Length/Depth
249.1 mm
Product Weight
1.02 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
250
Delta P resistance
435 psi (30 Bar)

导出产品规格