知识搜索
下载文档 () / 20

319334

Eaton Easy-Fit Exchange Filter Elements, 04.PI 5145.6VG.16.E.O, 6 VG, Glass fiber fleece, 232 psi (16 Bar), Size: 5145

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
319334
Product Length/Depth
83 mm
Product Weight
1.12 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
5145
Delta P resistance
232 psi (16 Bar)

导出产品规格