知识搜索
下载文档 () / 20

5NCLPT-3E

Eaton Bussmann series NCLPT fuse, CLPT type current limiting fuse, Single barrel (non-indicating), 3E, E class, 5.5 kV max., 4.8 kV nominal, 63 kA interrupt, 3 A, 63K A Breaking Cap, Class E, Bolt-on

常用规格

Product Name
Eaton Bussmann series NCLPT fuse
Catalog Number
5NCLPT-3E
UPC
782114610114
Product Length/Depth
143 mm
Product Height
20.6 mm
Product Width
20.6 mm
Product Weight
110 g
Certifications
IEEE Std. C37.41
Catalog Notes
Consult factory for mountings.

电气额定值

Amperage Rating
3 A
Interrupt rating
63 kAIC
Voltage rating
4.8 kV

详细物理参数

Packaging type
Standard

一般信息

Class
Class E
Connection
Ferrule end x ferrule end
Construction size
143 x 20.6 mm
Construction type
Bolt-on
Fuse indicator
Non Indicating
Fuse shape
Cylindrical
Fuse size
143 x 20.6 mm
Product application
Auxiliary transformer protection
Quantity
1

导出产品规格