下载文档 () / 20

630NHG2B-400

Fuse-link, LV, 630 A, AC 400 V, NH2, gL/gG, IEC, dual indicator, live gripping lugs

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
630NHG2B-400
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
54 mm
Product Weight
659 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Amperage Rating
630 A
Fitted with:
Metal gripping lugs
Fuse size
NH2
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
400 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-2 Solid link
FEH- Fuse extraction handle
SD12-SK Shroud kit
SD12-PB 2-phase barriers and 2 ganging links
TD2-IP20 Triple pole protection kit
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Watt losses
44 W
Connection
Blade end
Construction
NH2
Construction size
NH2
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD2-D Single pole NH Fuse base
Microswitch 170H0235
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD2-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。