Eaton Alarms & signalling devices, Fulleon, Flashni Xenon sounder beacon, 24V DC, Red lens, Deep red base (FL/RL/R/D E21)
Product Name |
Eaton Flashni Audible visual alarm
|
Catalog Number |
640031FULL-0111X
|
Product Length/Depth |
121 mm
|
Product Height |
93 mm
|
Product Width |
93 mm
|
Product Weight |
0.33 kg
|
Certifications |
CE
|
Nominal voltage - max |
28 V
|
Nominal voltage - min |
18 V
|
Type of current |
DC
|
Electricity consumption |
0.068 A
|
Power |
1.63 W
|
Lens color |
Red
|
Lamp type |
Xenon
|
Sound output |
110 dB
|
Type of optical signal |
Flash light
|
Type of acoustic signal device |
Siren
|
Type of acoustic signal |
Pulse tone/continuous tone
|
Mounting Method |
Surface mounting
|
Color housing |
Other
|
Frequency sound signal - max |
2.85 Kilo Hertz
|
Frequency sound signal - min |
0.3 Kilo Hertz
|
Addressing mode |
Hard addressing
|
Alarm current - max |
0.068 mA
|
Alarm current - min |
0.058 mA
|
Construction material |
ABS/FR
|
EN Certified Tones |
6
|
Humidity (Non Condensing) - Max |
95 %
|
Humidity (Non Condensing) - Min |
0 %
|
Operating temperature - max |
55 °C
|
Operating temperature - min |
-10 °C
|
Standby current |
0
|
System typology |
Conventional (Non-addressable)
|
Tones |
32
|
Voice tones |
No
|
Product branding |
Eaton
|
Degree of protection |
IP65
|
Suitable for |
Ceiling Mounting
Wall Mounting |
Cable entry |
M20 hole
|
Light color |
Red
|
EN Certification Standards |
EN54 Pt3 (Fire Alarm Sounders)
|
System wiring |
0.28 - 2.5 mm
|
Compatible with Apple HomeKit |
NO
|
Compatible with Google Assistant |
NO
|
Compatible with Amazon Alexa |
NO
|
For ex-zone gas |
None
|
For ex-zone dust |
None
|