下载文档 () / 20

85100AC1832S50

Square flange receptacle, straight adaptor, cadmium plating, female solder contacts, pos N; 85100AC1832S50

常用规格

Product Name
Eaton Souriau 851 series MIL-DTL-26482 SI qualified
Catalog Number
85100AC1832S50
Product Length/Depth
51 mm
Product Height
33.7 mm
Product Width
33.7 mm
Product Weight
46.1 g

产品规格

Environmental conditions
REACH
Backshell angle
Straight
Backshell type
Adaptor
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
32
Plating
Cadmium
Shell material
Aluminium
Shell size
18
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
32
Number of cavity #20
32

导出产品规格