下载文档 () / 20

APR20425

Eaton Crouse-Hinds series Arktite APR connector, 200A, 0.875-1.375", Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Crimp/solder, 600 Vac/250 Vdc, 0.56"

常用规格

Product Name
Eaton Crouse-Hinds series Arktite APR connector
Catalog Number
APR20425
UPC
782274057521
Product Length/Depth
15.88 in
Product Height
6.75 in
Product Width
6.75 in
Product Weight
16.52 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
3R
Amperage Rating
200A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
0.875-1.375"
Termination style
Crimp/solder
Wire well size
0.56"
Material
Copper-free aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。