照片为代表
Download
Eaton B-Line series strut channel, 0.81" H x 120" L x 1.62" W, Steel, Stainless steel type 316, 12 Gauge
Product Name |
Eaton B-Line series strut channel
|
Catalog Number |
B52-120 SS6
|
UPC |
799038488644
|
Product Length/Depth |
12 in
|
Product Height |
0.813 in
|
Product Width |
1.625 in
|
Product Weight |
1.149 lb
|
Certifications |
Not Applicable
|
Channel type |
B52
|
Finish |
Stainless steel type 316
|
Material |
Steel
|
Material gauge |
12 Gauge
|