照片为代表
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, UBXL shape, Wire pulling rollers, gasket and cover, 2"
Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
Catalog Number |
BUBXL6
|
UPC |
662276181403
|
Product Length/Depth |
15.28 in
|
Product Height |
4.07 in
|
Product Width |
3 in
|
Product Weight |
13.55 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Shape |
UBXL
|
Trade size |
2"
|
Material |
Feraloy iron alloy
|
Special features |
Wire pulling rollers, gasket and cover
|