知识搜索
下载文档 () / 20

COUP202

Eaton Crouse-Hinds series COUP locking coupling, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series COUP locking coupling
Catalog Number
COUP202
UPC
782274172804
Product Length/Depth
4.47 in
Product Height
3.09 in
Product Width
3.89 in
Product Weight
0.27 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Mounting Type
Pendant
Trade size
3/4"
Luminaire stem size
3/4"
Material
Feraloy iron alloy

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。