下载文档 () / 20

CTX200-4-R

IND/XFMR, Octa-Pac SZ 4, 200uH

常用规格

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX200-4-R
UPC
051712886499
Product Length/Depth
11.43 mm
Product Height
6.35 mm
Product Width
11.43 mm
Product Weight
1.81 g
Compliances
RoHS Compliant

产品规格

Type
Inductor
Mounting
SMT
IRMS
0.64 A
Package Quantity
600
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
545 mΩ
Terminals
Four
Series
Octa-Pac

导出产品规格