下载文档 () / 20

ECP080806

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 6-5/8" depth, 8" x 8" x 6", Copper-free aluminum, Bolt-on mounting feet

常用规格

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP080806
UPC
662276310940
Product Length/Depth
12.47 in
Product Height
12.47 in
Product Width
8.22 in
Product Weight
37 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
Special features
Bolt-on mounting feet
Enclosure size
8" x 8" x 6"
Cover type
Rounded
Material
Copper-free aluminum
Depth
6-5/8 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。