知识搜索
下载文档 () / 20
动力,因我们而不同*

EL79

Eaton Crouse-Hinds series EL elbow, Female, Feraloy iron alloy or ductile iron, 90°, 2-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series EL elbow
Catalog Number
EL79
UPC
782274307800
Product Weight
8.35 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Material
Ductile iron
Feraloy iron alloy
Shape
90° angle
Trade size
2-1/2"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。