下载文档 () / 20

EMP009 J1 S300

Eaton Crouse-Hinds series EMP pilot light, Standard, Red, Incandescent, 24 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series EMP pilot light
Catalog Number
EMP009 J1 S300
UPC
782274785929
Product Length/Depth
3.88 in
Product Height
1.38 in
Product Width
1.38 in
Product Weight
0.55 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Assembly style
Standard
Color
Red
Voltage rating
24 Vdc
Type
Incandescent

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。