Eaton Crouse-Hinds series EMP pushbutton operator, Standard, Single pushbutton, single operator, One contact block
| Product Name | 
                                            
                                            
                                             
                                                Eaton Crouse-Hinds series EMP pushbutton operator
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                EMP019
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                782274310305
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                6.13 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                2.06 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                2.06 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.7 lb
                                             
                                         | 
                                    
| Area classification | 
                                            
                                            
                                             
                                                Hazardous/Classified Locations
                                             
                                         | 
                                    
| Standards type | 
                                            
                                            
                                             
                                                NEC/CEC
                                             
                                         | 
                                    
| NEC hazardous rating | 
                                            
                                            
                                             
                                                Class I, Division 1  
                                        Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III  | 
                                    
| NEMA Rating | 
                                            
                                            
                                             
                                                3  
                                        7 9  | 
                                    
| Assembly style | 
                                            
                                            
                                             
                                                Standard
                                             
                                         | 
                                    
| Operator style | 
                                            
                                            
                                             
                                                Single pushbutton, single operator
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                             
                                                One contact block
                                             
                                         |