知识搜索
下载文档 () / 20

FE215CV/1

Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Clear acrylic lens, T8, Aluminum, 2-lamp, Arm type, 120 Vac, 15W, 14.31" height

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FE215 marine interior
Catalog Number
FE215CV/1
UPC
662276436657
Product Length/Depth
18.5 in
Product Height
14.31 in
Product Width
4.75 in
Product Weight
8.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp type
Fluorescent
Type
Arm
Number of lamps
2-lamp
Wattage
15W
Light type
T8
Light/lens color
Clear
Material
Aluminum
Lens material
Acrylic
Voltage rating
120 Vac
Frequency rating
60 Hz

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。