Eaton Bussmann series FWP high speed fuse, 700 Vac, 700 Vdc (UL), 50A, 200 kAIC at 300 Vdc, 50 kAIC at 300 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWP-50A22F
|
| UPC |
051712796569
|
| Product Length/Depth |
58 mm
|
| Product Height |
23 mm
|
| Product Width |
23 mm
|
| Product Weight |
62.6 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
CSA Certified
UL Recognized |
| Used with |
Finger safe holders/blocks and striker
|
| Amperage Rating |
50 A
|
| Accessories |
JM70100 Fuse base
|
| Breaking capacity |
200 kA
|
| Frequency rating - max |
62 Hz
|
| Frequency rating - min |
45 Hz
|
| Fuse indicator |
Other
|
| Release characteristic |
Other
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Fuse size |
22 x 58 mm
|
| Rated voltage AC |
700 V
|
| Rated voltage DC |
700 V
|
| Class |
Class aR
|
| Clearing (I2T) |
2200
|
| Watt losses |
12.5 W
|
| Fuse shape |
Cylindrical
|
| Minimum melting |
135 I2t (A2 sec)
|
| Pre arc (I2T) |
155
|
| Color |
White
|
| Interrupt rating |
200 kAIC
|
| Connection |
Ferrule end x ferrule end
|
| Construction size |
22 mm x 58 mm
|
| Material |
Ceramic
|
| Packaging type |
Standard
|
| Quantity |
10
|
| Voltage rating |
700 V
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWP-A22F
|
| Breaking capacity at nominal voltage, AC |
200 kA
|
| Breaking capacity at nominal voltage, DC |
50 kA
|