照片为代表
Download
Eaton Crouse-Hinds series Condulet LBNEC mogul pulling elbow, Rigid/IMC, Copper-free aluminum, 2-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet LBNEC mogul pulling elbow
|
Catalog Number |
LBNEC7
|
UPC |
782274519951
|
Product Length/Depth |
22 in
|
Product Height |
7.53 in
|
Product Width |
4.5 in
|
Product Weight |
10.3 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Trade size |
2-1/2"
|
Conduit type |
Rigid/IMC
|
Material |
Copper-free aluminum
|