照片为代表
Download
Eaton Power Xpert Gateway Enclosed,1-PXG 900; 2 x 8-port Ethernet switches, 120V, NEMA 12
Product Name |
Eaton Power Xpert gateway 900
|
Catalog Number |
PXG900-2A-ES14
|
UPC |
786689060343
|
Product Length/Depth |
16 in
|
Product Height |
20 in
|
Product Width |
8 in
|
Product Weight |
55 lb
|
Compliances |
CE Marked
|
Certifications |
cUL 22Cz
ANSI/IEEE Std C62.41 IEC 60687 ANSI/IEEE Std C12.20 |
Voltage rating |
120V
|
Frequency rating |
50/60 Hz
|