| Product Name |
Eaton Souriau UTGX series ruggedized connectors for harsh environments
|
| Catalog Number |
UTGX6JC10E7PW
|
| Product Length/Depth |
63.2 mm
|
| Product Height |
26.2 mm
|
| Product Width |
26.2 mm
|
| Product Weight |
31 g
|
| Environmental conditions |
REACH
RoHS |
| Backshell angle |
straight
|
| Backshell type |
Sealing Gland
|
| Connector accessory option |
Delivered with connector
|
| Connector orientation |
W
|
| Connector type |
Plug
|
| Contact delivery |
Loaded
|
| Contact gender |
Pin (Male)
|
| Contact type |
Solder Cup
|
| Coupling type |
1/3 Bayonet
|
| Layout |
E7
|
| Plug type |
Straight Plug
|
| Shell material |
Metal & Plastic
|
| Shell size |
10
|
| Mating cycles |
500
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Number Of Contacts |
7
|
| Number of cavity #20 |
7
|
| Salt spray |
500 hour
|