知识搜索
下载文档 () / 20
动力,因我们而不同*

ALSF Flasher System

ALSF Flasher Systems are used as approach aids. Precision approach to runway in visibility conditions where the runway visual range (RVR), is less than one-half mile requiring steady-burning approach lights with sequence flashing lights.

The system consists of a master controller for monitoring and  individual flashing lights that can be incorporated with steady burning lights to create various types of approach light systems such as the classic 21-position ALSF-1 or ALSF-2.

Flashhead and power converter may be mounted as one unit or individually to meet local terrain needs.  Inset (surface mount) flashers are also available.

Other parts of the system, such as steady burning lights, towers, light bases, transformers and regulators must be ordered separately. 

Certifications and compliances

  • FAA AC 150/5345-51 Current Edition
  • SSALR (Type I)
  • ICAO ANNEX 14

Design features

  • ETL Tested and Verified
  • Real-time dynamic fault detection and isolation
  • Elapsed time metering (user-setable alarms)
  • Standard input voltages 60 Hz 120 V, 240 V, 50 Hz-230 V
  • Micro-processor control
  • Transient protection
  • Monitoring and dimming capability
  • Local and remote control operation
  • High-intensity default and failure detection, and caution indication
  • NEMA 4 outdoor cabinet with locking provisions
  • -55°C to +55°C operation
  • Remote tower and vault control panels available
  • Computer-control compatible (dry contacts)
  • 120 Flashes per minute (factory calibrated)
  • LED display
  • FTC183 25 Watts, Average power consumpiton
  • Can be installed up to 2500’ from the approach system
  • Current operated unit uses 300W transformer (not supplied)
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close