知识搜索
下载文档 () / 20
动力,因我们而不同*

C-SGS Cabinet - Switchgear

C-SGS Cabinet - Switchgear System (SGS) utilizes a UL compliant bus for the distribution of electrical power and the precision control of airfield lighting circuits. The equipment meets all applicable UL and NEMA standards, integrates enhanced safety features, provides for cost-effective installation and serviceability, is air cooled, and designed for indoor installations. The benefit to installing an Eaton Crouse-Hinds SGS is having all the energy equipment in a smaller area and when a CCR needs top be replaced, then only the core can be changed providing a huge long term cost savings.

Certifications and compliances

  • UL 891

Design features

  • Complies with UL891, standard for dead-front switchboard 
  • NEMA 1 cabinet 
  • Seismic zone 4 rated system 
  • 65,000 AIC bus bracing 
  • 800 amp copper main horizontal bus with dead-front 
  • 300 amp copper ground bus 
  • Field-changeable (CCR-SGS) load balancing 
  • Modular design for easy add-on field installations
  • Rated for 480 VAC
  • Two regulators (CCR-SGS) per cabinet
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close