知识搜索
下载文档 () / 20
动力,因我们而不同*

EAL Elevated Approach Light

The EAL is a unidirectional elevated light which may be used as a clear or red approach light, a red end of runway light, and a green threshold light.

Certifications and compliances

  • FAA Specification: FAA-E-982 (with exception of the weight)
  • ICAO ANNEX 14

Design features

  • Meets FAA photometric requirements, using standard PAR 56 lamps, as specified in FAA-E-982 document
  • Suitable for replacement of MB-2 MILSPEC MIL-L-26990 lights per U.S. Air Force AFR 88-14
  • Easy to install - mounts on a standard 2” EMT (50mm pipe) and a frangible coupling or approach mast mounted
  • Sturdy filter clips - resist high winds and jet blasts
  • Cast aluminum housing
  • Easy to relamp - special tools are not required
  • Easy to aim - uses precise aiming device with digital readout
  • Shipped fully assembled
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close