知识搜索
下载文档 () / 20
动力,因我们而不同*

IALE Inset Approach Light

The IALE semi-flush fixture is used in FAA high intensity approach lighting systems in the runway overrun pavement. They are also used at other locations beyond the overrun that require a low profile light fixture. The fixtures are unidirectional and provide applicable light beam colors of green for threshold, red for side row barrettes and white for centerline barrettes and crossbars.

Certifications and compliances

  • FAA E-2952 for high intensity approach lighting 
  • FAA E-2968 for MALSR applications 
  • UFC: 3-535-01

Design features

  • Low profile, .50" (12 mm) 
  • Few parts to stock 
  • Easy to maintain – no sealant required for prism 
  • Pressure test plug for seal integrity verification 
  • Long lamp life – quartz halogen, 105W, 6.6 A
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close