知识搜索
下载文档 () / 20
动力,因我们而不同*

MITL Medium Intensity Taxiway Edge Light - LED

The MITL is an LED fixture used as a medium intensity tiaxiway edge light. 

Safety
Self locking feature for tool free dome replacement
Reliability
Built to withstand extreme temperatures, vibration, water, and dust
Efficiency
Significantly less energy consuption with LED

Certifications and compliance

  • FAA AC 150/5345-46 Current Edition: L-861T
  • ICAO Annex 14 - Blue 5.3.18 (pending)
  • Canada TP312 Blue 5.3.22 and Table 5B-1

Design Features

  • ETL certified
  • Convenient self locking upper assembly designed for tool free dome replacement
  • Aerodynamically engineered for a low profile with an optically enhanced dome
  • Three-screw leveling with hex head bolts
  • Integrated single piece PCB assembly
  • Available in installed heights of 14 inches (350mm), 24 inches (607mm) and 30 inches (759mm)
  • Engineered to provide high quality for economical price
  • Compatible with 1.5" and 2" baseplate hubs
  • Long life LED technology with rated projected life greater than 50,000 hours at 6.6A
  • Highly durable steel housing and integrated column, painted yellow
  • Up to 5-step constant current operation
  • LED and electronics housed in IP54 rated assembly
  • Typical fixture in-rush voltage of 1.5V
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close