知识搜索
下载文档 () / 20
动力,因我们而不同*

PRO APF 12" ICAO TCLI Taxiway Centerline Light - LED

The PRO APF 12" ICAO TCLI is a taxiway centerline light that is used primarily as a ground traffic aid during periods  of low visibility to guide aircraft between the runway and the parking stand.  The TCLI is usually a yellow or green bidirectional light. 

Certifications and compliance

  • ICAO Annex 14 Volume 1 and Part 4
  • NATO STANAG 3316
  • FAA AC 150/5345-46 Current Edition
  • EB67 Current Edition

Design features

  • Wavetrac™ technology reduces power consumption up to 60% compared to incandescent
  • Long life LED technology with rated projected life greater than 50,000 hours at 6.6A
  • Dust and watertight to IP68
  • Modular design makes fixtures easy to maintain with fewer parts to stock
  • Engineering Brief 67 current edition compliant dimming curve
  • High frequency 400 Hz PWM helps eliminate flicker perception
  • Compatible with all known CCR types (Operates with Thyristor (Series) CCRs across 6 or 8 steps for ICAO)
  • 3.5 Crest factor ensures compatibility with Series CCRs
  • 10kV/5kA surge protection
  • -40°C to +85°C operating temperature ensures safe movement of aircraft in the most challenging locations
  • Failure monitoring of fixtures
  • IEC Style 3, 6-13mm low protusion housing
  • Low profile, <0.25” (6.35mm) –FAA Style 3
  • Optional arctic kit
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close