知识搜索
下载文档 () / 20
动力,因我们而不同*

REIL Runway End Identifier Lights

REIL Runway End Identifier Lights are used to positively identify the end or the threshold of a visual or instrument non- precision runway. This REIL system consists of two synchronized flashing lights. One flasher unit is located at each side of the runway threshold.

Certifications and compliances

  • FAA AC 150/5345-51 Current Edition: L-849 A,B,E,F 
  • ICAO Annex 14

Design features

  • ETL certified 
  • CSA certified 
  • Easy to install – each REIL unit consists of a flash head and a con-trol box, mounted on the same support leg(s). 
  • Easy to maintain – special tools are not required. 
  • Does not require separate control cabinet – REIL Master Unit with integral system control. 
  • Elapsed time meter 
  • Safety interlock in each control box and flash head. 
  • Weather resistant – painted parts are coated with U.V. resistant paint, electrostatically applied
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close