知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF F0, FI, FII & FIII Weatherproof Motor Siren

Eaton’s FHF F0, FI, FII and FIII motor sirens are designed to be used as alarm, warning or signalling devices in harsh environmental conditions.

The housings are manufactured from die-cast aluminium and are coated in a light grey weatherproof varnish. The protection covers for the F0 and F1 sirens are made of weather-resistant plastic, while the remaining sirens are made of sheet steel.

The different siren sizes and models offer a board range of suitable applications and allows flexibility to meet your chosen requirements.

Flexible
4 different size modules
Reliability
Manufactured from die-cast aluminium

Design Features

  • Alarm and warning sirens
  • Signalling for critical situations
  • Very high volume
  • With protection cover for outdoor use
  • Different sizes with 110 up to 123 dB(A)

Standard Materials

  • Housing: die-cast aluminium
规格

Ordering Requirements F0, FI, FII & FIII - EN

dsfh060-en-fhf-motor-sirens-f0-fl-fll-flll-config-options.png

Ordering Requirements F0, FI, FII & FIII - DE

dsfh060-de-fhf-motor-sirens-f0-fl-fll-flll-config-options.png
下载链接
X
Download Close