下载文档 () / 20

Alarms & signaling devices

The world's largest supplier of fire and hazardous area notification devices, Eaton offers a comprehensive range of alarms and signaling devices for fire, hazardous area and general signaling purposes, including horns/sounders, strobes/beacons, call points, speakers, combination units, and bells.  Built on a legacy of 45 years expertise in manufacturing ATEX explosion-proof products and a century of experience in developing fire alarm devices for commercial buildings, we continue to shape the industry with highly efficient, innovative solutions.

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.