知识搜索
下载文档 () / 20
动力,因我们而不同*

FHF HGW 11 Weatherproof Signalling Hooter

Eaton’s FHF HGW 11 high-volume hooter range is designed for use in harsh and industrial environments. Due to its robust housing the HGW 11 is suitable for use in indoor and outdoor applications.

The HGW 11 hooter has a compact design manufactured from aluminium, providing a corrosion-resistant and extremely sturdy structure to prevent damage.

Robust
Durable aluminium housing
Voltage options
6 VAC - 240 VAC and 6 VDC – 120 VDC options
Flexibility
Suitable for indoor and outdoor applications

Design Features

  • Corrosion-resistant and extremely sturdy
  • Aluminium housing
  • Ingress protection IP 56
  • Volume: approx. 108 dB(A) in 1 m distance

Standard Materials

  • Housing: aluminium, weatherproof varnish
规格

Ordering Requirements HGW 11 - EN

dsfh057-en-fhf-hgw-11-hooter-config-options.png

Ordering Requirements HGW 11 - DE

dsfh057-de-fhf-hgw-11-hooter-config-options.png
下载链接
X
Download Close