知识搜索
下载文档 () / 20
动力,因我们而不同*
Sounders & horns

FHF HPW12 Weatherproof Signalling IP 55 Hooter

Eaton’s FHF HPW 12 signalling hooter is a range used for warning and calling purposes. It is designed specifically for outdoor and indoor applications within the industrial areas.

The signalling hooter housing is manufactured from impact-resistant thermoplastic, a field-proven durable material. The HPW 12 meets ingress protection IP 55 and has a volume approx. 108 dB(A) in 1 m distance.

Impact-resistant
Thermoplastic (ABS) housing
Easy installation
One assembly, pre-wired and ready to mount
Safety
Ingress protection IP 55

Design Features

  • Also suitable for outdoor applications
  • Ingress protection IP 55
  • Impact-resistant thermoplastic
  • Volume: approx. 108 dB(A) in 1 m distance

Standard Materials

  • Housing: impact-resistant thermoplastic (ABS)
规格

Ordering Requirements HPW12 - EN

dsfh088-en-fhf-hpw-12-hooter-config-options.png

Ordering Requirements HPW12 - DE

dsfh088-de-fhf-hpw-12-hooter-config-options.png
下载链接
X
Download Close