下载文档 () / 20
动力,因我们而不同*

MEDC SM87XBT 5 Joule high temperature Ex Xenon Beacon Range

Eaton's MEDC SM87XBT high temperature 5 Joule Beacon range is designed for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The product comes in two enclosures. One for the xenon part which can be fitted in the high temperature area and another to house the electronics which should be fitted in a cooler location.

The stainless steel or marine grade alloy enclosures are suitable for use offshore or onshore, where light weight combined with corrosion resistance and strength is required.

Units can be painted to customer specification and fitted with identification labels.

This units are available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

High temperature
Certified up to +85°C
Durability
Manufactured from stainless steel or marine grade alloy
Cost saving
Robust yet lightweight and easy to maintain

Certifications and compliances


Ex ATEX Ex d:

  • Cert. no. Baseefa 03ATEX0222
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • SM87XBT: Ex II 2GD, Ex d IIC T4 Gb, Ex tb IIIC T110°C Db

IECEx Ex d:

  • Cert. no. IECEx BAS 09.0059
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-31
  • SM87XBT: Ex d IIC T4 Gb, Ex tb IIIC T110°C Db

UL:

  • Listing no. E187894
  • Class I, Div 1, Groups C & D
  • Class I, Zones 1.

TR CU Ex d:

  • SM87XBT: 1Ex d IIC T4 Gb, Ex tb IIIC T110°C Db
  • Russian Fire Alarm approved

Design features

  • IP66 and IP67
  • Certified temperature: –67°F to +185°F, –55°C* to +85°C*
  • Stainless steel or marine grade alloy
  • Various lens colors
  • Optional lens guard
  • Telephone or relay initiated

*Model dependent

Standard materials

  • SM87HXBS, SM87XBTS and SM87LEDS: Grade 316 ANC4B stainless steel
  • SM87HXBA, SM87XBTA and SM87LEDA: LM25 TF marine grade alloy
  • Lens: glass
  • UL version available only in marine grade alloy
规格

Ordering Information

medc-SM87HXB-LED-XBT-iec-numbering-system.jpg
下载链接
X
Download Close