知识搜索
下载文档 () / 20
动力,因我们而不同*

HERNIS EX270 Ex Dome Camera Range

Eaton’s Crouse-Hinds series HERNIS EX270 Ex Dome Camera Range offers high speed pan and tilt movement and endless rotation with minimal delay. Explosion-protected and compact in design, EX270 cameras are a great choice for any hazardous area application where weight and space are key considerations. They are particularly beneficial in marine and offshore environments where no lens cleaning facility is required.

HERNIS EX270 IP dome cameras are robust and reliable. They are made from high quality 316L electro-polished stainless steel and have no exposed moving parts, which reduces the likelihood of cable interference. These cameras feature coated dome glass to optimize visibility and have field-proven reliability against vibration, humidity, temperature variations and corrosion.

Electro-Magnetic Compatibility
Electro-magnetic compatibility increases longevity
Globally Certified
DNV Type Approval, ATEX, IECEx, TR CU, INMETRO
Resilience
316L stainless steel: maximum resilience to environmental exposure

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

ATEX

  • PRESAFE 16 ATEX 8737X

IECEx

  • IIECEx PRE 16.0063X

Ex Certification Code (Exe JB option)

  • Ex II 2 G, Ex db IIB+H2 T6 Gb

Ex Certification Code (without Exe JB option)

  • Ex II 2 G, Ex db IIB+H2 T5 Gb

DNV Type Approval

Ex Certification Code (without JB Exe option)

  • DNV GL Certificate No: TAA00000C8

INMETRO

  • DNV 14.0078X

Design Features

  • Correct optical rendering
  • Ex certified for zone 1 (gas group IIB+H2)
  • Endless panoramic rotation
  • Flexible powering (30 VAC, 24 VDC or PoE)
  • Automatic image flip
  • Automatic day/night function
  • IR sensitive
  • Internal cabling
  • Integrated Exe junction box (optional)
  • Audio (optional)
  • Auto focus with manual override
  • Multi-cable accommodated
  • Thermoelectric heating
  • Designed to accept future software upgrades remotely 

Standard Materials

  • Body material: stainless steel AISI 316L, electro-polished
  • Ex coated polycarbonate dome cupola

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
规格

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
下载链接

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
X
Download Close