知识搜索
下载文档 () / 20
动力,因我们而不同*

HERNIS EX288 Ex PTZ Camera Range

Discover the world’s first stainless steel dual camera station weighing under 25 kilos! The HERNIS EX288 cameras from Eaton's Crouse-Hinds series are revolutionizing CCTV monitoring with their lightweight and compact design, explosion-protected IP capabilities, and 360° horizontal and 180° vertical view. Designed for both upraised and hanging installations, these advanced cameras ensure comprehensive monitoring for enhanced safety.

Built to withstand the harshest conditions, including vibration, humidity, corrosion, and extreme temperature variations, the EX288 cameras deliver reliable and robust performance in the toughest environments. Their lightweight and compact design simplifies installation, ideal for marine and offshore applications where space and weight are at a premium. With wide-angle coverage and thermal imaging, these cameras provide enhanced visibility even in low-light.

The world' first
Dual stainless steel camera weighing under 25 kilos
Globally certified
ATEX, IECEx
Enhanced visibility
Thermal imaging for optimal performance in low-light conditions.

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

Ex code

  • Ex II 2 GD - Ex db eb IIB T5 Gb 

ATEX

  • Presafe 24 ATEX (To be announced)

IECEx

  • IECEx PRE 24 (To be announced)

Design Features

  • Ex certified for Zone 1 (gas group IIC) and Zone 21 (dust)
  • Flexible powering options: 30 VAC, 24 VDC, or UPoE
  • Well-balanced, compact unit based on the EX286
  • Full HD resolution, 33x optical zoom, upgradable to 4K/8MP resolution
  • Temperature range from -40°C to +70°C
  • Continuous rotation
  • Optional washer pump and tank
  • Scratch-proof, tempered glass
  • Sunshield included
  • Thermoelectric heating
  • Optional tropical sunshield
  • Optional audio
  • Auto focus with manual override
  • Accommodates multiple cables
  • Designed to accept future software upgrades remotely

Standard Materials

  • Body material: stainless steel AISI 316L

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
规格

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
下载链接

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
X
Download Close