Eaton’s Bussmann™ series 14 mm fuses provide high voltage (up to 1000 V) DC-rated overcurrent protection for electric vehicle power management. These 14 mm diameter fuses are offered in 3 families: EAC14, EXC14, and EKC14, with multiple termination styles available for each.
14DE: 14 mm, 125 Vdc, high breaking capacity semiconductor fuse in bolt-down and PCB mounting
EAC14: (14 x 38 mm) high breaking capacity bolt-down and PCB mount fuse
EXC14: (14 x 38 mm) 800 Vdc, high breaking capacity bolt-down and PCB mount fuse
EKC14: (14 x 38 mm) 1000 Vdc, high breaking capacity bolt-down and PCB mount fuse
EKC14: 14 mm 1000 Vdc high breaking capacity bolt-down and in-line terminal high current fuse