知识搜索
下载文档 () / 20
Vehicle clutches

Easy Pedal Advantage clutch

The Eaton Easy Pedal Advantage® is North America’s No. 1 clutch, offering more protection, less maintenance, and maximum uptime and performance. With the use of assist springs, the Easy-Pedal™ design reduces pedal effort by as much as 50%, increasing driver satisfaction and ease of operation.
Best Clutch
Original Equipment specification
Torque Rating
950 ft.lbs - 2250 ft.lbs
Warranty
3 year / unlimited miles

核心功能

  • 50,000-mile lube internal for linehaul applications
  • Patent-pending release bearing provides increased lubrication and improved strength to extend the life of the clutch
  • Steel-backed bushings resist wear for increased service life
  • Premium damper reduces drivetrain torsionals
  • Proprietary facing material to provide longer disc facing life
  • Kwik-Adjust and proven Powerthread™ technology simplifies clutch adjustment
  • Adjusting requires approximately half the movement of standard adjusting rings
  • Interchangeable with all current twin plate models
  • Positive separator pin assures equal plate separation, smoother engagement and cooler operation

The next evolution of clutch design

Building on more than one hundred years of driveline design experience and millions of miles of proven durability, Eaton's Advantage self-adjust clutches are the smoothest, most durable clutches Eaton has developed.

Try our new clutch product selector!

Need help identifying the correct clutch for your application? Just answer a few simple questions and we'll help you find what you're looking for.

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close