下载文档 () / 20
动力,因我们而不同*

Capri Clamping Module - ADE cable gland accessory

Designed for use with the ADE series of cable glands, the clamping module is a retrofittable accessory that significantly increases strain resistance and ensures no sideways force is applied to the seal and thous prevents cable damage, and reduced IP protection.

Each clamp fits a designated size of gland and locates on the feature of the capnut.

Works with Eaton's ADE Series of cable glands:

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
规格

Capri Clamping Module - Ordering information

Materials :

  • Nickel-plated brass clamping module
  • Stainless steel screws and washers 

Note: All dimensions in mm

Cable range Size For hexagon Width Thickness Catalog number
2.8 - 5.5 3 15.0 18.0 5.0 CAP810334
4.0 - 8.5 4 17.0 20.0 5.0 CAP810444
6.0 - 11.0 5 19.0 22.0 5.0 CAP810534
8.5 - 16.0 6 24.0 27.5 6.0 CAP810634
12.0 - 21.0 7 30.0 33.5 8.0 CAP810734
16.0 - 27.5 8 41.0 45.0 8.0 CAP810834
21.0 - 24.0 9 48.0 52.0 9.5 CAP810934
27.0 - 41.0 10 55.0 59.0 9.5 CAP811034
33.0 - 48.0 11 64.0 69.0 9.5 CAP811034
40.0 - 56.0 12 72.0 78.0 12.0 CAP811234
47.0 - 65.0 13 85.0 92.0 16.0 CAP811334
54.0 - 74.0 14 95.0 103.0 16.0 CAP811434
63.0 - 83.0 15 110.0 118.0 18.0 CAP811534
72.0 - 93.0 16 120.0 128.0 18.0 CAP811634
下载链接
X
Download Close